Printed-circuit board connector - TPC 16/10-ST-10,16 - 1756278

The figure shows a 5-pos. version of the product

PCB connector, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 10, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • Potentials can be easily looped through – ideal for BUS applications
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1756278
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356336840
Weight per Piece (excluding packing) 260.200 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2018

Creative solutions for a smart world – ready to experience now.

HIGHLIGHTS 2018 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
More information
  • Create PDF
  • Recommend
  • Feedback