Printed-circuit board connector - DFK-PC 5/10-GFU-7,62 - 1727993

The figure shows a 5-pos. version of the product

Header, nominal current: 41 A, rated voltage (III/2): 630 V, number of positions: 10, pitch: 7.62 mm, Color: green, Contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws
  • Shroud for professional EMC shield connection on the front of the device
  • Screwable flange for superior mechanical stability
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1727993
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 545 (C-1-2013)
GTIN 4046356136242
Weight per Piece (excluding packing) 29.920 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback