Printed-circuit board connector - GMSTB 2,5 HCV/ 6-ST-7,62RDBD38 - 1714830

The figure shows the 5-position version of the product

PCB connector, nominal current: 16 A, rated voltage (III/2): 1000 V, nominal cross section: 2.5 mm², number of positions: 6, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: red, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • 600 V UL approval in the smallest of dimensions
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1714830
Packing unit 50 pc
Minimum order quantity 500 pc
Note Made to Order (non-returnable)
GTIN 4055626529097
Weight per Piece (excluding packing) 12.140 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

Inauguration ribbon cutting

We are excited to announce the official opening of our new Middle East Headquarters offices at Dubai Science Park Towers – North, in Dubai – United Arab Emirates.

Inaugural ceremony
More information

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback