PCB terminal block - PT 1,5/ 4-PVH 5,0 BK BDWH:4-1 - 1712141

The figure shows a 10-position version of the product

PCB connector, nominal current: 12 A, rated voltage (III/2): 400 V, number of positions: 4, pitch: 5 mm, connection method: Screw connection with wire protector, color: black, contact surface: Tin

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • High terminal block capacity thanks to rectangular terminal block space
  • Allows connection of two conductors
  • Horizontal and vertical connection option for optimum conductor routing
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1712141
Packing unit 100 pc
Minimum order quantity 500 pc
Note Made to Order (non-returnable)
GTIN 4055626313016
Weight per Piece (excluding packing) 4.580 g
Custom tariff number 85366990

Configurator

You can configure this product!



PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2018

Creative solutions for a smart world – ready to experience now.

HIGHLIGHTS 2018 from Phoenix Contact
Discover the HIGHLIGHTS

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback