MSTBTP 2,5/ 4-ST GYCP13BD:-5.4 - 1709707

No picture available

The figure shows a 4-position version

PCB connector, number of positions: 4, pitch: 5 mm, color: gray, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Quick and convenient testing using integrated test option
  • Allows connection of two conductors
Logo Logo Logo

Key Commercial Data

Orderkey 1709707
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4055626088679
Weight per Piece (excluding packing) 7.200 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2018

Creative solutions for a smart world – ready to experience now.

HIGHLIGHTS 2018 from Phoenix Contact
Discover the HIGHLIGHTS

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback