FRONT-MC 1,5/11-ST-3,81 GY - 1709358

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, number of positions: 11, pitch: 3.81 mm, connection method: Front screw connection, color: gray, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Optimized for tight installation situations: operation and conductor connection from one direction
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1709358
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626064789
Weight per Piece (excluding packing) 13.890 g
Custom tariff number 85366990

Configurator

You can configure this product!



PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2018

Creative solutions for a smart world – ready to experience now.

HIGHLIGHTS 2018 from Phoenix Contact
Discover the HIGHLIGHTS

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback