Printed-circuit board connector - IPC 5/ 8-STGF-7,62 - 1709322

The figure shows a 5-pos. version of the product

Plug component, Nominal current: 41 A, Rated voltage (III/2): 1000 V, Number of positions: 8, Pitch: 7.62 mm, Connection method: Screw connection with tension sleeve, Color: green, Contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
  • Screwable flange for superior mechanical stability
  • 600 V UL approval in the smallest of dimensions
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1709322
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Catalog page Page 527 (C-1-2013)
GTIN 4046356075879
Weight per Piece (excluding packing) 35.290 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback