Printed-circuit board connector - MC 1,5/ 5-G-3,5 P26 AU THRR56 - 1709301

The figure shows a 10-position version of the product

PCB headers, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of positions: 5, pitch: 3.5 mm, color: black, contact surface: Gold, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Designed for integration into the SMT soldering process
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1709301
Packing unit 470 pc
Minimum order quantity 470 pc
Note Made to Order (non-returnable)
GTIN 4055626063256
Weight per Piece (excluding packing) 2.400 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

Inauguration ribbon cutting

We are excited to announce the official opening of our new Middle East Headquarters offices at Dubai Science Park Towers – North, in Dubai – United Arab Emirates.

Inaugural ceremony
More information

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback