ZEC 1,5/ 2-LPV-7,5 C2,CI1 - 1709253

The figure shows a 10-position version of the product

PCB connector, nominal current: 10 A, number of positions: 2, pitch: 7.5 mm, color: green, contact surface: Tin, mounting: Direct plug-in method

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy component connection
  • Inexpensive direct plug-in connection with just one component
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1709253
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626056517
Weight per Piece (excluding packing) 2.160 g
Custom tariff number 85366930

Configurator

You can configure this product!



PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2018

Creative solutions for a smart world – ready to experience now.

HIGHLIGHTS 2018 from Phoenix Contact
Discover the HIGHLIGHTS

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback