PCB terminal block - PTUE 1,5/ 2-7,5 - 1709233

PCB terminal block, Nominal current: 4 A, Nom. voltage: 400 V, Pitch: 7.5 mm, Number of positions: 2, Connection method: Screw connection with tension sleeve, Mounting: Wave soldering, Conductor/PCB connection direction: 0 °, Color: black, For special applications, a rated insulation voltage of 250 V at a rated surge voltage of 2 kV is also possible according to overvoltage category IV and degree of pollution 3.

Price:

Overview

Technical data

Accessories

Downloads

Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1709233
Packing unit 250 pc
Minimum order quantity 1000 pc
Note Made to Order (non-returnable)
GTIN 4055626056357
Weight per Piece (excluding packing) 2.220 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback