Feed-through header - MDSTBV 2,5/16-GF-5,08BUBDM8-1 - 1708962

The figure shows a 10-pos. version with 20 contacts

PCB headers, nominal current: 10 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 16, pitch: 5.08 mm, color: blue, contact surface: Tin, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.9 mm

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Easy PCB replacement thanks to plug-in modules
  • Well-known mounting principle allows worldwide use
  • Conductor connection on several levels enables higher contact density
  • Screwable flange for superior mechanical stability
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1708962
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4055626028101
Weight per Piece (excluding packing) 29.510 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

Find a partner

Find out more about Phoenix Contact's channel partners in the Middle East and Northeast Africa.

Find a partner
Find a partner

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback