Printed-circuit board connector - PC 5/ 4-ST1-7,62 BD:PE-U SO - 1707853

The figure shows a 5-pos. version of the product

PCB connector, nominal current: 41 A, rated voltage (III/2): 1000 V, nominal cross section: 6 mm², number of positions: 4, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
  • 600 V UL approval in the smallest of dimensions
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707853
Packing unit 50 pc
Minimum order quantity 500 pc
Note Made to Order (non-returnable)
GTIN 4055626043555
Weight per Piece (excluding packing) 17.950 g
Custom tariff number 85366990

Configurator

You can configure this product!



PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

Inauguration ribbon cutting

We are excited to announce the official opening of our new Middle East Headquarters offices at Dubai Science Park Towers – North, in Dubai – United Arab Emirates.

Inaugural ceremony
More information

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback