Printed-circuit board connector - PTF 0,3/ 4-BB-8-H - 1707559

Plug component, Nominal current: 10 A, Rated voltage (III/2): 24 V, Number of positions: 4, Pitch: 1.9 mm, Color: white, Contact surface: Tin, Mounting: Direct plug-in method, for flexible PCBs with a width of 8 mm and a permissible PCB thickness in the contact zone of 0.15 mm ... 0.3 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Tool-free fast connection for flexible PCBs
  • Small component size for applications where space is at a premium
  • Reliable contacting of flexible PCBs, thanks to fixing pin
  • Designed and tested according to IEC 60838-2-2
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707559
Packing unit 25 pc
Minimum order quantity 25 pc
Note Made to Order (non-returnable)
GTIN 4046356934237
Weight per Piece (excluding packing) 1.940 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback