PCB terminal block - ZFKDSA 1-V-W-6,35 - 1707373

PCB terminal block, Nominal current: 12 A, Nom. voltage: 200 V, Pitch: 3.81 mm, Number of positions: 1, Connection method: Spring-cage connection, Mounting: Wave soldering, Conductor/PCB connection direction: 90 °, Color: green

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Can be operated without tools by means of color-coded actuating lever
  • Vertical connection enables multi-row arrangement on the PCB
  • The latching on the side enables various numbers of positions to be combined
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707373
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Catalog page Page 41 (CC-2005)
GTIN 4017918144814
Weight per Piece (excluding packing) 1.770 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback