PCB connector - MSTBT 2,5/ 4-ST BK2CPBDWH-A1SO - 1707270

The figure shows a 10-position version of the product

PCB connector, nominal cross section: 2.5 mm², color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 12, Number of rows: 1, Number of positions per row: 12, number of connections: 12, product range: MSTBT 2,5/..-ST, pitch: 5 mm, connection method: Screw connection with tension sleeve, Screw head form: L Slotted, conductor/PCB connection direction: 0 °, Locking clip: - Locking clip, plug-in system: CLASSIC COMBICON, Locking: without, Assembly: without, type of packaging: packed in cardboard

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707270
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356909075
Weight per Piece (excluding packing) 6.580 g
Custom tariff number 85366990

Configurator

You can configure this product!



PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

Phoenix Contact Dialog Days

Interactive, digital, and personal – visit our virtual trade fair from 12th - 16th April.

Phoenix Contact Dialog Days
Register for free now

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback