PCB connector - MSTBT 2,5/ 4-ST BK CP23BDWH-X6 - 1707200

The figure shows a 10-position version of the product

PCB connector, nominal cross section: 2.5 mm², color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 4, Number of rows: 1, Number of positions per row: 4, number of connections: 4, product range: MSTBT 2,5/..-ST, pitch: 5 mm, connection method: Screw connection with tension sleeve, Screw head form: L Slotted, conductor/PCB connection direction: 0 °, Locking clip: - Locking clip, plug-in system: CLASSIC COMBICON, Locking: without, Assembly: without, type of packaging: packed in cardboard

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707200
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356902373
Weight per Piece (excluding packing) 6.580 g
Custom tariff number 85366990

Configurator

You can configure this product!



PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

Phoenix Contact Dialog Days

Interactive, digital, and personal – visit our virtual trade fair from 12th - 16th April.

Phoenix Contact Dialog Days
Register for free now

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback