Printed-circuit board connector - MVSTBW 2,5/ 3-STF-5,082CPBD:NZ - 1707058

The figure shows a 10-position version of the product

Plug component, Nominal current: 12 A, Rated voltage (III/2): 320 V, Number of positions: 3, Pitch: 5.08 mm, Connection method: Screw connection, Color: green, Contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707058
Packing unit 50 pc
Minimum order quantity 250 pc
Note Made to Order (non-returnable)
GTIN 4055626120638
Weight per Piece (excluding packing) 7.220 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback