SPT 1,5/ 1-V-3,5 GY7035 - 1707003

No picture available

PCB terminal block, nominal current: 17.5 A, nom. voltage: 200 V, number of positions: 1, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Time saving push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1707003
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356894524
Weight per Piece (excluding packing) 1.320 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback