PCB terminal block - MKDSP 10/ 3-10,16 - 1706798

PCB terminal block, Nominal current: 76 A, Nom. voltage: 1000 V, Pitch: 10.16 mm, Number of positions: 3, Connection method: Screw connection with tension sleeve, Mounting: Wave soldering, Conductor/PCB connection direction: 0 °, Color: green, The article can be aligned to create different nos. of positions!

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Quick and convenient testing using integrated test option
  • Integrated protective guide prevents incorrect insertion of the conductor underneath the tension sleeve
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706798
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 291 (CC-2007)
GTIN 4017918122560
Weight per Piece (excluding packing) 23.400 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback