Pitch spacer - RZ 2,5-FRONT 2,5 V BU - 1706662

No picture available

Pitch spacer, increases the pitch by 2.5 mm, interlocks with terminal block of the same shape

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 1706662
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4017918257538
Weight per Piece (excluding packing) 0.610 g
Custom tariff number 85472000

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

Phoenix Contact Dialog Days

Interactive, digital, and personal – visit our virtual trade fair from 12th - 16th April.

Phoenix Contact Dialog Days
Register for free now

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback