Printed-circuit board connector - MSTBVK 2,5/ 6-ST-5,08 BD:S1-L3 - 1706274

The figure shows an 10-position version

DIN rail connector, nominal current: 12 A, number of positions: 6, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin, mounting: DIN rail

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Direct plug-in block for DIN rail mounting
  • Can be combined with the MSTB 2,5 range
  • For mounting on a DIN rail NS 15
  • Well-known connection principle allows worldwide use
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706274
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356845304
Weight per Piece (excluding packing) 16.270 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2019

Take advantage of digitalization.

HIGHLIGHTS 2019 from Phoenix Contact
Discover the HIGHLIGHTS

New products 2019

More than 120 small and large innovations.

Phoenix Contact new products 2019
To the new products for 2019
  • Create PDF
  • Recommend
  • Feedback