PCB connector - PT 1,5/ 2-PH-3,5 BDWH:SE2 - 1706269

The figure shows a 10-position version of the product

PCB connector, nominal current: 8 A, number of positions: 2, pitch: 3.5 mm, connection method: Screw connection with wire protector, color: green, contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • High terminal block capacity thanks to rectangular terminal block space
  • Allows connection of two conductors
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706269
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356845397
Weight per Piece (excluding packing) 1.430 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2019

Take advantage of digitalization.

HIGHLIGHTS 2019 from Phoenix Contact
Discover the HIGHLIGHTS

New products 2019

More than 120 small and large innovations.

Phoenix Contact new products 2019
To the new products for 2019
  • Create PDF
  • Recommend
  • Feedback