Printed-circuit board connector - MC 0,5/14-G-2,54 P20THRR56C1 - 1706210

The illustration shows the 10-position version

Header, Nominal current: 6 A, Rated voltage (III/2): 160 V, Number of positions: 14, Pitch: 2.54 mm, Color: black, Contact surface: Gold, Mounting: THR soldering, Fixed coding of the first position, can be combined with the FMC 0,5/...-ST-2,54 C1 connector

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Additional solder anchors reduce the mechanical strain on the soldering spots
  • Gold-plated contacts ensure transfer quality remains stable over the long term
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706210
Packing unit 465 pc
Minimum order quantity 465 pc
Note Made to Order (non-returnable)
Catalog page Page 178 (C-1-2013)
GTIN 4046356841528
Weight per Piece (excluding packing) 2,220.000 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback