Printed-circuit board connector - MC 0,5/ 7-G-2,54 P20THRR44C2 - 1706200

The illustration shows the 10-position version

Header, nominal current: 6 A, rated voltage (III/2): 160 V, number of positions: 7, pitch: 2.54 mm, Color: black, Contact surface: Gold, mounting: THR soldering, Fixed coding of the last position, can be combined with the FMC 0,5/...-ST-2,54 C2 connector

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Additional solder anchors reduce the mechanical strain on the soldering spots
  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706200
Packing unit 465 pc
Minimum order quantity 465 pc
Note Made to Order (non-returnable)
Catalog page Page 178 (C-1-2013)
GTIN 4046356841603
Weight per Piece (excluding packing) 2,220.000 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback