Printed-circuit board connector - MC 0,5/10-G-2,54 SMDR44C1 - 1706140

PCB headers, nominal current: 6 A, rated voltage (III/2): 160 V, nominal cross section: 0.5 mm², number of positions: 10, pitch: 2.54 mm, color: black, contact surface: Gold, mounting: SMD soldering, pin layout: Linear pad geometry, Fixed coding of the first position, can be combined with the FMC 0,5/...-ST-2,54 C1 connector

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Additional solder anchors reduce the mechanical strain on the soldering spots
  • Gold-plated contacts ensure transfer quality remains stable over the long term
  • Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1706140
Packing unit 465 pc
Minimum order quantity 465 pc
Note Made to Order (non-returnable)
Catalog page Page 179 (C-1-2013)
GTIN 4046356842082
Weight per Piece (excluding packing) 2.220 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

Find a partner

Find out more about Phoenix Contact's channel partners in the Middle East and Northeast Africa.

Find a partner
Find a partner

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback