PCB terminal block - EMKDS 1,5/ 5-3,81 - 1705689

The illustration shows a 12-position version

PCB terminal block, Nominal current: 8 A, Nom. voltage: 160 V, Pitch: 3.81 mm, Number of positions: 5, Connection method: Screw connection with tension sleeve, Mounting: Press-in technology, Conductor/PCB connection direction: 0 °, Color: green

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Long-term stable press-in connection ensures high holding force without thermal load
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705689
Packing unit 50 pc
Note Made to Order (non-returnable)
Catalog page Page 18 (CC-2005)
GTIN 4017918122645
Weight per Piece (excluding packing) 4.210 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback