Printed-circuit board connector - MSTBC 2,5/24-ST-5,08 YE BD:X4 - 1705324

The figure shows an 10-position version

PCB connector, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 2.5 mm², number of positions: 24, pitch: 5.08 mm, connection method: Crimp connection, color: yellow

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Inexpensive connection of large quantities of pre-assembled conductors
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705324
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356766043
Weight per Piece (excluding packing) 11.500 g
Custom tariff number 85472000

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, HQ Complex,
Dubai Science Park
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

Inauguration ribbon cutting

We are excited to announce the official opening of our new Middle East Headquarters offices at Dubai Science Park Towers – North, in Dubai – United Arab Emirates.

Inaugural ceremony
More information

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback