PCB terminal block - GKDS-EX-12 GRZ - 1705258

The figure shows a 1-pos. version of the product

PCB terminal block, nominal current: 20 A, rated voltage (III/2): 630 V, nominal cross section: 2.5 mm², Number of potentials: 12, Number of rows: 1, Number of positions per row: 12, product range: GKDS-EX, pitch: 7.5 mm, connection method: Screw connection with tension sleeve, Screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear double pinning, Solder pin [P]: 5 mm, type of packaging: packed in cardboard

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Satisfies the more stringent safety requirements of “Ex eb” protection according to IEC 60079-7 for potentially explosive areas
  • Quick and convenient testing using integrated test option
  • Two solder pins reduce the mechanical strain on the soldering spots
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1705258
Packing unit 25 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356032049
Weight per Piece (excluding packing) 49.280 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

HIGHLIGHTS 2021

Creative solutions for a smart world

Phoenix Contact Dialog Days

Interactive, digital, and personal – visit our virtual trade fair from 12th - 16th April.

Phoenix Contact Dialog Days
Register for free now

Information at first hand

Subscribe to the Phoenix Contact newsletter.

Newsletter
Subscribe to the newsletter
  • Create PDF
  • Recommend
  • Feedback