Pin strip - PST 1,3/ 6-LV-5,0 - 1704521

The figure shows a 10-position version of the product

Header, Nominal current: 14 A, Rated voltage (III/2): 400 V, Number of positions: 6, Pitch: 5 mm, Color: black, Contact surface: Tin, Mounting: THR soldering, The pin strip is made of highly temperature-resistant plastic and is therefore suitable for the reflow process.

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Suitable for wave and reflow soldering processes
  • L-shaped contour for optimum stability of the plug-in connection
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1704521
Packing unit 100 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
Catalog page Page 431 (C-1-2013)
GTIN 4046356009577
Weight per Piece (excluding packing) 1.780 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback