Printed-circuit board connector - CCA 2,5/ 9-GR-5,08P26THRR72 - 1703371

No picture available

Header, nominal current: 12 A, number of positions: 9, pitch: 5.08 mm, Color: black, Contact surface: Tin, mounting: THR soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Designed for integration into the SMT soldering process
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
  • Closed contour for optimum stability of the plug-in connection
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703371
Packing unit 240 pc
Minimum order quantity 240 pc
Note Made to Order (non-returnable)
GTIN 4046356657037
Weight per Piece (excluding packing) 6.040 g
Custom tariff number 85366930
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
HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback