Base strip - DFK-IPCV 16/ 6-GF-10,16 - 1703250

The figure shows a 5-pos. version of the product

Header, Nominal current: 76 A, Rated voltage (III/2): 1000 V, Number of positions: 6, Pitch: 10.16 mm, Color: green, Contact surface: Silver, Mounting: Wave soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Flange system enables secure fixing to the housing panel by means of tool-free snap-in locking or screws
  • Inverted header with socket contacts for touch-proof device outputs or PCB/PCB connections
  • Shroud for professional EMC shield connection on the front of the device
  • Screwable flange for superior mechanical stability
  • Integrated double steel spring provides additional safety in the event of temperature and power fluctuations
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703250
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 581 (C-1-2013)
GTIN 4046356031769
Weight per Piece (excluding packing) 32.720 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback