Printed-circuit board connector - MC 1,5/ 8-GF-3,81 CP3 - 1703163

No picture available

Header, nominal current: 8 A, number of positions: 8, pitch: 3.81 mm, Color: green, Contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Screwable flange for superior mechanical stability
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703163
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356641111
Weight per Piece (excluding packing) 2.960 g
Custom tariff number 85366930
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
HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback