Printed-circuit board connector - PC 5/ 4-G-7,62 CRWH - 1703045

No picture available

Header, nominal current: 41 A, rated voltage (III/2): 630 V, number of positions: 4, pitch: 7.62 mm, Color: cream, Contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Well-known mounting principle allows worldwide use
  • Standard header – also suitable for connectors with automatically locking Click and Lock system
  • Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1703045
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356634427
Weight per Piece (excluding packing) 8.820 g
Custom tariff number 85366930
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
HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback