Plug - MC 1,5-ST-3,5 AU BD SET - 1701882

No picture available

Plug component, nominal current: 8 A, number of positions: 1, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, Color: green, Contact surface: Gold

Price:

Overview

Technical data

Approvals

Downloads

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701882
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356564229
Weight per Piece (excluding packing) 309.500 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback