Printed-circuit board connector - MCV 1,5/ 8-G-3,5-THT P26 R44WP - 1701287

No picture available

Header, nominal current: 8 A, number of positions: 8, pitch: 3.5 mm, Color: black, Contact surface: Tin

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701287
Packing unit 140 pc
Minimum order quantity 140 pc
Note Made to Order (non-returnable)
GTIN 4046356524520
Weight per Piece (excluding packing) 5.300 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback