PCB terminal block - ZFKDSA 4-10-14 - 1701240

The figure shows a 5-pos. version of the product

PCB terminal block, Nominal current: 32 A, Nom. voltage: 630 V, Pitch: 10 mm, Number of positions: 14, Connection method: Spring-cage connection, Mounting: Wave soldering, Conductor/PCB connection direction: 45 °, Color: green

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Defined contact force ensures that contact remains stable over the long term
  • Clamping space opened by means of fixed screwdriver enables convenient conductor connection
  • Separate bridge shaft for easily connecting multiple positions to jumpers
  • Quick and convenient testing using integrated test option
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1701240
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4046356520546
Weight per Piece (excluding packing) 82.500 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback