PCB terminal block - FRONT 2,5-V/SA 5/11 - 1700118

The illustration shows the 10-position version

PCB terminal block, nominal current: 24 A, nom. voltage: 400 V, pitch: 5 mm, number of positions: 11, connection method: Front screw connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: green, The article can be aligned to create different nos. of positions!

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
  • Operation and conductor connection from one direction enable integration into front of device
  • Two solder pins reduce the mechanical strain on the soldering spots
  • The latching on the side enables various numbers of positions to be combined
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1700118
Packing unit 20 pc
Note Made to Order (non-returnable)
Catalog page Page 115 (C-1-2013)
GTIN 4046356465700
Weight per Piece (excluding packing) 40.000 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback