Connector hood - SACB-C-H180 4- 4 PUR/ - 1698123

Connector hood, Application: Sensor/actuator box, Connection method: M12 socket Plastic, Number of slots: 4, Slot assignment: single, Status indication: No; Master cable connection: Pluggable screw connection 180°, PUR/PVC, Cable length: 0.5 m ... 50 m, Shielding: No

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1698123
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 115 (PC-2009)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Recommend
  • Feedback