Sensor/Actuator cable - SAC-4P-M12MS/1,5-PUR/M12FR D - 1696073

Sensor/Actuator cable, 4-position, PUR/PVC, yellow, Plug straight M12, A-coded, on Socket angled M12, A-coded, Cable length: 1.5 m, DESINA

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Convenient: simplified planning with connecting cables according to DESINA standard
Logo

Key Commercial Data

Orderkey 1696073
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 104 (PC-2002)
GTIN 4017918181048
Weight per Piece (excluding packing) 70.900 g