Sensor/actuator cable - SAC-4P-M12MS/ 0,6-PUR/M12FS D - 1696028

Sensor/actuator cable, 4-position, PUR/PVC, yellow, Plug straight M12, A-coded, on Socket straight M12, A-coded, Cable length: 0.6 m, DESINA

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Convenient: simplified planning with connecting cables according to DESINA standard
Logo

Key Commercial Data

Orderkey 1696028
Packing unit 1 pc
Catalog page Page 104 (PC-2002)
GTIN 4017918180997
Weight per Piece (excluding packing) 41.500 g