Sensor/actuator box - SACB-6/12-M23 SH - 1695760

The illustration shows a version with 8 slots

Sensor/actuator box, Application: Standard, Connection method: M12 socket Metal, Number of slots: 6, Number of positions: 5, Coding: A - standard, Slot assignment: Double, Status indication: No, Universal; Master cable connection: M23 plug connection 90°, Shielding: yes

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Save space: distributor box with double occupancy for two sensors in one slot
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1695760
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 254 (C-4-2015)
GTIN 4017918899400
Weight per Piece (excluding packing) 355.500 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback