Sensor/actuator box - SACB 4- 8 L PUR/ - 1695090

Sensor/actuator box, Connection method: M12 socket Plastic, Number of slots: 4, Number of positions: 5, Coding: A - standard, Slot assignment: Double, Status indication: Yes, pnp; Master cable connection: Fixed connection 180°, PUR/PVC, Cable length: 0.5 m ... 50 m, Shielding: No

Price:

Configuration

Overview

Technical data

Accessories

Downloads

Your advantages

  • Safety in the field, thanks to robust housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Save space: distributor box with double occupancy for two sensors in one slot
  • Flexible solutions – configurable materials with variable cable length

Key Commercial Data

Orderkey 1695090
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 114 (PC-2009)
Weight per Piece (excluding packing) 0.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback