Sensor/actuator box - SACB-10/3-L-10,0PUR M8 - 1692530

The illustration shows a version with 8 slots

Sensor/actuator box, Connection method: M8 socket, Number of slots: 10, Number of positions: 3, Coding: A - standard, Slot assignment: single, Status indication: Yes, pnp; Master cable connection: Fixed connection 180°, PUR/PVC, Cable length: 10 m, Shielding: No

Price:

Overview

Technical data

Accessories

Downloads

Key Commercial Data

Orderkey 1692530
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 44 (PC-2002)
GTIN 4017918177164
Weight per Piece (excluding packing) 1,187.000 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback