Sensor/actuator box - SACB-4/8-SC - 1692035

Sensor/actuator box, Connection method: M12 socket Plastic, Number of slots: 4, Number of positions: 5, Coding: A - standard, Slot assignment: Double, Status indication: No, Universal; Master cable connection: Spring-cage connection 180°, Shielding: No

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Safety in the field, thanks to robust housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Save space: distributor box with double occupancy for two sensors in one slot
  • Flexible: distributor box with connector hood for on-site assembly

Key Commercial Data

Orderkey 1692035
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 115 (PC-2009)
GTIN 4017918171292
Weight per Piece (excluding packing) 99.020 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2016

Innovations for your success – experience them now.

HIGHLIGHTS 2016 – innovations for your success
Discover the HIGHLIGHTS

mGuard Cyber Security on Twitter

Follow us! Get the latest information about cyber security, remote services, and much more.

mGuard Cyber Security on Twitter
mGuard Cyber Security on Twitter
  • Create PDF
  • Feedback