Sensor/Actuator cable - SAC-3P- 1,5-PUR/M12FS SH - 1682786

Sensor/Actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, shielded, free cable end, on Socket straight M12, A-coded, Cable length: 1.5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference

Key Commercial Data

Orderkey 1682786
Packing unit 1 pc
Catalog page Page 179 (C-4-2015)
GTIN 4017918169091
Weight per Piece (excluding packing) 80.300 g