Sensor/actuator box - SACB-6Q/4P-L-SC NPN - 1680869

The illustration shows a version with 8 QUICKON connections and LED

Sensor/actuator box, Application: Standard, Connection method: QUICKON, 0.34 mm² ... 0.75 mm², Number of slots: 6, Number of positions: 4, Slot assignment: single, Status indication: Yes, npn; Master cable connection: Spring-cage connection 180°, Shielding: No

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safety in the field, thanks to molded housing and high degree of protection
  • Flexible, distributed bundling of signals in one master cable
  • Convenient: increased machine availability thanks to quick and easy diagnostics
  • Innovative and time-saving assembly with insulation displacement connection
  • Flexible: distributor box with connector hood for on-site assembly

Key Commercial Data

Orderkey 1680869
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 253 (C-4-2015)
GTIN 4017918171001
Weight per Piece (excluding packing) 218.800 g
Custom tariff number 85366990