Sensor/Actuator cable - SAC-3PQ-1,5-PUR/M 8FS - 1671742

Sensor/Actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Socket straight M8, Cable length: 1.5 m

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy and safe: 100% electrically tested plug-in components
  • Our standard: robust halogen-free PUR cable

Key Commercial Data

Orderkey 1671742
Packing unit 1 pc
Catalog page Page 85 (PC-2002)
GTIN 4017918155063
Weight per Piece (excluding packing) 41.600 g