Set - EV-SET-T2AC-ADV-RCM2-32ASE12 - 1628082

TWIN charging technology set starter kit for easy assembly of a charging station, Separate module with release function of the locking actuator for disconnection of Infrastructure Plug and Infrastructure Socket Outlet, IEC 62196-2, IEC 61851-1, Mode 3, Case B, 22 kW, 32 A, 400 V AC, cable: 0.7 m



Technical data


Product Description

TWIN charging technology set with AC Infrastructure Socket Outlets, with sample assembly and installation instructions for a charging station for E-Mobility (EVSE), including recommendations for further components required (charging contactor, safety equipment), for charging electric vehicles (EV) with alternating current (AC) via Type 2 Vehicle Inlets

Your advantages

  • Set of all Phoenix Contact charging technology products and terminal blocks with recommendations for further components required (charging contactor, safety equipment)
  • Convenient ordering, thanks to just one order number for the set, saving you the job of putting together matching components
  • Certified in accordance with IATF 16949:2016 and ISO 9001:2015
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Safe use, thanks to verified instructions regarding compatible components
  • Stand-alone and simple setup of an AC charging station without additional development effort based on a wiring diagram
  • Flexible application options, thanks to comprehensive configuration options and various communication interfaces for the charging controller

Key Commercial Data

Orderkey 1628082
Packing unit 1 pc
Note Made to Order (non-returnable)
Catalog page Page 769 (C-2-2017)
GTIN 4055626379098
Weight per Piece (excluding packing) 5,800.000 g
Custom tariff number 85366990


Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback