AC charging cable - EV-GBM3C-1AC32A-5.0M6,0ESBK00U - 1627745

AC charging cable with vehicle connector, open cable end, without protective cap, GB/T, GB/T 20234.2, 32 A / 250 V (AC), Design line D-Line, Cable: 5 m, Mating face: gray, Handle area: gray

Price:

Overview

Technical data

Accessories

Downloads

Product Description

AC charging cable with Vehicle Connector and open cable end for charging electric vehicles (EV) with alternating current (AC) via GB/T Vehicle Inlets, for installation at charging stations for E-Mobility (EVSE)

Your advantages

  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Production in accordance with ISO TS 16949
  • Material data available in the IMDS (International Material Data System of the automotive industry)
  • Convenient handling, thanks to the ergonomic handle and additional, rubber grip components

Key Commercial Data

Orderkey 1627745
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626353715
Weight per Piece (excluding packing) 2,200.000 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback