Connector in molded plastic on both sides - K-8E-M23MK/15,0-H00/M23FK-C5-S - 1627579

Connector in molded plastic on both sides, length: 15 m, color of outer sheath: orange RAL 2003

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Transmission of signals, data, and power in just a single connector
  • CAT5 data interface
  • Customer-specific assemblies and cable lengths can be supplied
  • Simple and safe: 100% electrically tested and assembled ready for use
  • Designs with pre-assembled cables on one or both sides
  • Easy connection: angled design with configurable cable outlet direction
  • Customer-specific assemblies and cable lengths can be supplied

Key Commercial Data

Orderkey 1627579
Packing unit 1 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4055626326900
Weight per Piece (excluding packing) 297.290 g
Custom tariff number 85444290

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback